IESNA:LM-63-2002
[TEST]P951422
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25340
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2776.1 3032 3310.5 3606.3 3862.3 4076.7 4239.3 4334.4 4350 4303.3
4254.9 4251.4 4280.8 4344.8 4495.3 4870.6 5802.9 7202.2 8449.2 9407.4
10144.3 10839.6 11467.4 12057.2 12453.3 11882.5 9618.5 6728.2 4652.7 3128.9
1319.7 418.6 198.9 86.5 27.7 0 0
2776.1 3037.2 3331.3 3616.6 3874.4 4088.8 4261.8 4356.9 4370.8 4329.3
4275.6 4273.9 4296.4 4362.1 4516.1 4810.1 5612.6 6977.3 8367.9 9360.7
10127 10898.4 11488.2 12065.9 12493.1 12124.7 10028.4 7160.7 4875.8 3244.8
1404.5 454.9 231.8 102 36.3 0 0
2776.1 3033.8 3319.2 3594.2 3839.8 4043.9 4201.3 4299.9 4310.2 4273.9
4234.1 4227.2 4251.4 4317.1 4464.2 4739.2 5391.2 6621 8004.7 9080.5
9876.2 10713.3 11507.2 12235.4 12851.1 13027.5 11616.2 9039 6098.7 3960.8
1833.4 723 406.5 224.9 103.8 34.6 0
2776.1 3013 3277.6 3540.5 3761.9 3950.5 4100.9 4178.8 4204.7 4189.2
4159.8 4156.3 4177 4208.2 4294.7 4469.4 4766.9 5451.8 6621 7963.2
9156.6 10265.3 11396.5 12462 13480.7 14276.3 14814.3 14857.5 13927 11048.9
6209.4 2222.6 892.5 477.4 219.7 50.2 0
2776.1 2978.4 3211.9 3452.3 3661.6 3839.8 3981.6 4076.7 4120 4130.3
4128.6 4139 4168.4 4196.1 4251.4 4377.7 4599.1 4932.9 5557.3 6612.4
7990.9 9462.8 10943.3 12484.4 13755.7 14956.1 16134 17450.2 18475.9 17721.8
14020.4 7722.8 3039 1359.5 574.2 58.8 0
2776.1 2959.4 3165.2 3372.8 3563 3737.7 3879.6 3990.2 4050.8 4094
4125.2 4175.3 4251.4 4312 4369 4459 4651 4958.8 5429.3 6005.3
6854.5 7966.7 9232.7 10592.2 11995 13549.9 15286.4 17325.7 20134.6 21803.7
19947.8 14994.1 8155.2 2909.2 723 41.5 0
2776.1 2949 3151.4 3360.7 3545.7 3720.4 3870.9 3979.9 4045.6 4087.1
4130.3 4180.5 4253.2 4317.1 4384.6 4484.9 4671.7 4974.4 5448.3 6058.9
6873.5 7963.2 9199.9 10531.7 11962.1 13534.3 15308.9 17455.4 20131.1 21703.4
19676.2 14707 8115.4 2968 714.3 46.7 0
2776.1 2914.4 3080.5 3262.1 3436.8 3606.3 3758.5 3886.5 3978.1 4049.1
4123.4 4213.4 4312 4395 4476.3 4592.2 4779 5067.8 5496.8 6081.4
6825.1 7734.9 8826.3 10083.7 11505.5 13105.4 14852.3 16739.3 19057 20828.2
18406.7 11495.1 5214.8 1774.6 422 36.3 0
2776.1 2891.9 3016.5 3160 3315.7 3473.1 3628.8 3765.4 3889.9 3998.9
4113.1 4222 4325.8 4417.5 4521.2 4671.7 4887.9 5221.7 5723.3 6408.3
7314.6 8395.6 9649.6 11019.5 12413.5 13880.3 15386.8 16986.7 18577.9 19114.1
16983.2 11382.7 4896.6 1468.5 591.5 164.3 0
2776.1 2852.2 2942.1 3045.9 3175.6 3317.4 3455.8 3599.4 3730.8 3864
3998.9 4121.7 4225.5 4336.2 4453.8 4593.9 4811.8 5161.2 5700.8 6487.8
7511.8 8693.1 9957.5 11239.1 12515.6 13797.2 15116.9 16381.3 16957.3 15858.9
12487.9 6264.7 1691.6 641.7 349.4 96.9 0
2776.1 2810.6 2855.6 2928.3 3025.1 3130.6 3256.9 3379.7 3512.9 3637.4
3782.7 3922.8 4061.2 4206.5 4356.9 4536.8 4784.1 5168.1 5745.8 6608.9
7741.8 9085.7 10382.9 11500.3 12467.1 13382.1 14125.9 14302.3 13402.9 10950.3
6832 2497.6 501.6 153.9 53.6 19 0
2776.1 2789.9 2808.9 2864.3 2943.8 3032 3137.5 3246.5 3364.1 3490.4
3625.3 3763.7 3915.9 4071.5 4244.5 4452.1 4723.6 5123.2 5683.6 6451.5
7480.6 8674.1 9768.9 10450.4 10763.5 10820.5 10588.8 9855.4 8511.5 6525.9
3841.5 1307.6 297.5 84.8 24.2 10.4 0
2776.1 2762.2 2763.9 2793.3 2847 2912.7 2992.3 3077 3161.8 3241.3
3329.5 3410.8 3506 3597.6 3697.9 3819 3997.2 4277.4 4720.2 5365.3
6193.8 7034.4 7613.8 7695.1 7231.6 6370.2 5138.7 3608 2056.5 940.9
403 152.2 57.1 22.5 10.4 1.7 0
2776.1 2713.8 2677.5 2656.7 2639.4 2608.3 2554.7 2469.9 2357.5 2224.3
2072.1 1911.2 1750.4 1606.8 1496.1 1414.8 1356 1333.5 1449.4 1717.5
2015 2258.9 2245.1 1850.7 1297.2 864.8 598.5 416.8 278.5 173
109 69.2 34.6 13.8 3.5 0 0
2776.1 2668.8 2585.8 2482 2333.3 2148.2 1930.3 1686.4 1426.9 1172.7
987.6 890.8 870 878.7 908.1 934 954.8 956.5 934 887.3
835.4 783.5 728.2 667.6 588.1 489.5 382.2 275 205.8 150.5
96.9 57.1 22.5 8.6 3.5 0 0
2776.1 2629 2480.3 2281.4 2008.1 1708.9 1395.8 1119.1 959.9 906.3
878.7 854.4 835.4 816.4 806 799.1 790.4 771.4 729.9 669.4
608.8 548.3 489.5 422 354.6 295.8 252.5 214.5 169.5 115.9
58.8 29.4 13.8 5.2 0 0 0
2776.1 2589.3 2380 2061.7 1708.9 1350.8 1068.9 961.7 930.5 904.6
878.7 852.7 826.8 800.8 762.8 719.5 669.4 610.6 546.6 484.3
425.5 373.6 332.1 299.2 268.1 238.7 207.6 164.3 112.4 76.1
50.2 27.7 12.1 5.2 0 0 0
2776.1 2565 2279.6 1907.8 1489.2 1136.4 992.8 963.4 935.7 906.3
882.1 852.7 821.6 783.5 735.1 674.6 608.8 541.4 470.5 401.3
344.2 307.9 281.9 257.7 231.8 205.8 176.4 140.1 110.7 88.2
64 41.5 13.8 1.7 0 0 0
2776.1 2530.4 2182.8 1741.7 1309.3 1053.3 996.3 968.6 940.9 911.5
885.6 857.9 825 780.1 719.5 655.5 577.7 499.9 415.1 354.6
314.8 290.6 271.6 250.8 228.3 200.6 166 136.6 114.2 89.9
65.7 41.5 12.1 0 0 0 0
2776.1 2527 2151.7 1677.7 1240.1 1043 1006.6 977.2 947.8 920.2
892.5 861.4 828.5 780.1 721.3 643.4 555.2 467 394.4 339
304.4 281.9 261.2 238.7 212.7 179.9 143.6 119.3 96.9 74.4
50.2 27.7 6.9 0 0 0 0
2776.1 2527 2129.2 1643.1 1210.7 1043 1013.6 984.2 951.3 920.2
892.5 863.1 830.2 787 731.6 655.5 562.1 468.7 389.2 330.4
295.8 275 254.3 230 200.6 159.1 122.8 102 83 62.3
39.8 15.6 1.7 0 0 0 0
2776.1 2535.6 2139.5 1648.3 1210.7 1043 1013.6 984.2 953 923.6
894.2 864.8 833.7 792.2 736.8 652.1 558.7 461.8 382.2 325.2
294 273.3 250.8 228.3 197.2 148.7 115.9 96.9 76.1 55.3
34.6 12.1 0 0 0 0 0
